HUBBELL
WBP_PH3004PA005_PRODIMAGE
WBP_PH3004PA005_PRODIMAGE

Signal And Control, Linkosity, Cordset, Male/Female, Double End, Straight, 4-Wire, 30A 600V AC, PA Wire Code, 15' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PH3004PA003

Signal And Control, Linkosity, Cordset, Male/Female, Double End, Straight, 4-Wire, 30A 600V AC, PA Wire Code, 15' Length

Green/Yellow/Black Wires

Product details

General

Application

Quick Connect/Disconnect Signal and Control

Cable Length

3 ft

Catalog Number

PH3004PA003

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Double Ended Male/Female Foot Cable

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585131009

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600 V

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number Of Wires

4-Wire

Strands

Multi

Logistics

Carton Quantity

5