HUBBELL
WBP_PM1004PA005_PRODIMAGE
WBP_PM1004PA005_PRODIMAGE

Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 4-Wire, 20A 600V AC, PB Wire Code, 20' Length, Super Neutral/IG

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PM2304PB020

Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 4-Wire, 20A 600V AC, PB Wire Code, 20' Length, Super Neutral/IG

Green/Yellow/White/Black Wires, Super Neutral, Isolated Ground

Product details

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PM2304PB020

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Single Ended Cable, Straight Male Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585358093

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG, #10 AWG Neutral

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Logistics

Carton Quantity

3