text.skipToContent text.skipToNavigation

PN1008PE010S

By Hubbell Wiring Device-Kellems 

Catalog ID: PN1008PE010S

By Hubbell Wiring Device-Kellems
Catalog ID:  PN1008PE010S
Signal And Control, Linkosity, Cordset, Male, Single Ended 90 Degree, 8-Wire, 10A 600V AC, PE Wire Code, 10' Length, Stainless Hex Nuts

All Blue Wires, Stainless Steel Version

Add to List

More Options

Where to Buy

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Gray
Construction Fabricated
EU RoHS Indicator Yes
Insulation PVC
Item Type Single Ended Cable with Male 90 Degree Connector
OEM Brand Name Hubbell Wiring Device-Kellems
Plug Type Linkosity
Temperature Rating -20 Deg C to 105 Deg C