HUBBELL
WBP_PH2304PB010_PRODIMAGE
WBP_PH2304PB010_PRODIMAGE

Linkosity, Double Ended Female Right Angle Cable, 4-Wire, 10A, 10' Cable.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PQ2304PB010

Linkosity, Double Ended Female Right Angle Cable, 4-Wire, 10A, 10' Cable.

Green/Yellow/White/Black Wires, Super Neutral, Isolated Ground

Product details

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PQ2304PB010

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Double Ended Cable with Female 90 Degree Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585128214

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG, #10 AWG Neutral

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Logistics

Carton Quantity

10