HUBBELL
WBP_PH2304PB010_PRODIMAGE
WBP_PH2304PB010_PRODIMAGE

Signal And Control, Linkosity, Cordset, Double Ended Cable, 2) 90 Degree Fittings, 4-Wire, 40A 600V AC, PB Wire Code, 40' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PS3004PB040

Signal And Control, Linkosity, Cordset, Double Ended Cable, 2) 90 Degree Fittings, 4-Wire, 40A 600V AC, PB Wire Code, 40' Length

Green/Yellow/White/Black Wires

Product details

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PS3004PB040

Color

Gray

Construction

Fabricated

EU RoHS Indicator

No

Insulation

PVC

Item Type

Double Ended Cable with 2) 90 Degree Connectors

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585454078

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Logistics

Carton Quantity

5