HUBBELL
WBP_RM1004PA001_PRODIMAGE
WBP_RM1004PA001_PRODIMAGE

Linkosity, Male Receptacle, 20A Single, 4P, 1'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RM2304PA001

Linkosity, Male Receptacle, 20A Single, 4P, 1'

Super Neutral and IG

Product details

General

Application

Power and Control Integration

Catalog Number

RM2304PA001

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Male Receptacle

Material

Composite

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585524108

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000

Conductor Related

Conductor Size

#12 AWG, #10 AWG Neutral

Conductor Type

Copper

Number of Conductors

4

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50