Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
RM2306PB001
Super Neutral and IG, Green/Yellow/White/Black Wires
Application
Catalog Number
Color
Construction
EU RoHS Indicator
Item Type
Material
Number Of Poles
OEM Brand Name
UPC
Amperage Rating
Current / Amperage Rating
Current Rating
Voltage Rating
Wattage
Conductor Size
Conductor Type
Number of Conductors
Nema Rating
Carton Quantity