HUBBELL
WBP_BKT30A_PRODIMAGE
WBP_BKT30A_PRODIMAGE
Discontinued

Signal-QuickTM Sensor Mounting Brackets, 30mm, Angle Bracket

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

BKT30A

Signal-QuickTM Sensor Mounting Brackets, 30mm, Angle Bracket

Standard Product

Product details

General

Application

Sensor Mounting

Catalog Number

BKT30A

Color

Metallic

Construction

Stamped

EU RoHS Indicator

Yes

Item Type

Angle Bracket

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585711287

Dimensions

Display Size

30MM

Logistics

Carton Quantity

10

Resources and downloads