HUBBELL
WBP_BKT30O_PRODIMAGE
WBP_BKT30O_PRODIMAGE
Discontinued

Signal-QuickTM Sensor Mounting Brackets, 30mm, Offset Bracket

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

BKT30O

Signal-QuickTM Sensor Mounting Brackets, 30mm, Offset Bracket.

Standard Product

Product details

General

Application

Sensor Mounting

Catalog Number

BKT30O

Color

Construction

Stamped

EU RoHS Indicator

Yes

Item Type

Offset Bracket

Material

Steel

UPC

783585711317

Dimensions

Display Size

30MM

Logistics

Carton Quantity

10