HUBBELL
WBP_CAH18_PRODIMAGE
WBP_CAH18_PRODIMAGE
Discontinued

Signal-QuickTM Conduit Adapter, 18mm, Hex Shank

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CAH18

Signal-Quick Conduit Adapter, 18mm, Hex Shank.

Standard Product

Product details

General

Application

Sensor Mounting

Catalog Number

CAH18

Color

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Hex Conduit Adapter

Material

Steel

UPC

783585710778

Dimensions

Display Size

18MM

Logistics

Carton Quantity

10