HUBBELL
WBP_HMSS38_PRODIMAGE
WBP_HMSS38_PRODIMAGE
Discontinued

Signal-QuickTM Sensor Mounting Components, 38mm Spacer

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HMSS38

Signal-Quick™ Sensor Mounting Components, 38mm Spacer.

Standard Product

Product details

General

Application

Sensor Mounting

Catalog Number

HMSS38

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Spacer

Material

Steel

UPC

783585711171

Dimensions

Display Size

38MM

Logistics

Carton Quantity

10