HUBBELL
WBP_AB30_PRODIMAGE
WBP_AB30_PRODIMAGE
Discontinued

Signal-QuickTM Angle Bracket, 30mm, Zinc Plated Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AB30

Signal-QuickTM Angle Bracket, 30mm, Zinc Plated Steel.

  • Rapid installation
  • Industry standard mounting
  • Fixed mounting patterns or multi-slotted

Standard Product

Product details

General

Application

Sensor Mounting

Catalog Number

AB30

Color

Construction

Stamped

EU RoHS Indicator

Yes

Item Type

Angle Bracket

Material

Steel

Specifications

  • Bracket Type - Angle Brackets
  • Material - Stainless steel

UPC

783585710679

Dimensions

Display Size

30MM

Logistics

Carton Quantity

10