HUBBELL
WBP_BM08M_PRODIMAGE
WBP_BM08M_PRODIMAGE
Discontinued

Signal-QuickTM Block Mount, 8mm, Metallic

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

BM08M

Signal-QuickTM Block Mount, 8mm, Metallic.

  • Use when threads are inaccessible
  • Reduces and/or eliminates abrasion damage
  • Reduces downtime and sensor replacement expenses

Standard Product

Product details

General

Application

Sensor Mounting

Catalog Number

BM08M

Color

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Block Mount

Material

Composite

Specifications

  • Component Style - Metallic
  • Material - Anodized aluminum

UPC

783585710808

Dimensions

Display Size

8MM

Logistics

Carton Quantity

10