HUBBELL
WBP_CAR18_PRODIMAGE
WBP_CAR18_PRODIMAGE
Discontinued

Signal-QuickTM Conduit Adapter, 18mm, Round Shank

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CAR18

Signal-Quick Conduit Adapter, 18mm, Round Shank

Standard Product

Product details

General

Application

Sensor Mounting

Catalog Number

CAR18

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Round Conduit Adapter

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710761

Dimensions

Display Size

18MM

Logistics

Carton Quantity

10

Resources and downloads