HUBBELL
WBP_EC08_PRODIMAGE
WBP_EC08_PRODIMAGE
Discontinued

Signal-QuickTM End Caps, 8mm Shielded

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

EC08

Signal-QuickTM End Caps, 8mm Shielded

  • Beveled edge deflects lateral impacts
  • Reduces and or eliminates abrasion damage
  • Reduces downtime and sensor replacement expenses

Shielded

Product details

General

Application

Sensor Mounting

Catalog Number

EC08

Color

Black

Construction

Molded

EU RoHS Indicator

Yes

Item Type

E-Cap

Material

Fiberglass

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Cap Style - For Shielded Sensor
  • Material - Glass-filled Nylon
  • Protection Style -  End Cap

UPC

783585710303

Dimensions

Display Size

8MM

Logistics

Carton Quantity

10

Resources and downloads