Discontinued

Signal-Quick™ Protective Caps, 12mm, Shielded Delrin

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PC12D

Signal-Quick™ Protective Caps, 12mm, Shielded Delrin

Standard Product

Product details

General

Application
Sensor Mounting
Color
Black
Construction
Molded
EU RoHS Indicator
Yes
Item Type
Sensor Cap
Material
Delrin
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585710419

Dimensions

Display Size
12MM

Logistics

Carton Quantity
10