HUBBELL
Image not found_2
Image not found_2
Discontinued

Signal-Quick™ Protective Caps, 8mm, Shielded Teflon

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PC08T

Signal-Quick™ Protective Caps, 8mm, Shielded Teflon

Standard Product

Product details

General

Application

Sensor Mounting

Catalog Number

PC08T

Color

Black

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Sensor Cap

Material

Teflon

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710389

Dimensions

Display Size

8MM

Logistics

Carton Quantity

10

Resources and downloads