HUBBELL
WBP_BKTMLS_PRODIMAGE
WBP_BKTMLS_PRODIMAGE
Discontinued

Signal-QuickTM Sensor Mounting Brackets, Mini Limit Switch Angled Bracket

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

BKTMLS

Signal-QuickTM Sensor Mounting Brackets, Mini Limit Switch Angled Bracket.

Standard Product

Product details

General

Application

Sensor Mounting

Catalog Number

BKTMLS

Color

Construction

Stamped

EU RoHS Indicator

Yes

Item Type

Mini Limit Switch

Material

Steel

UPC

783585711331

Dimensions

Display Size

Mini Limit Switches

Logistics

Carton Quantity

10