HUBBELL
Image of VR331E1 Versamate Series 30A 3 Pole 3 Wire Receptacle - E Type Box - 1/2"
* Representative image
Image of VR331E1 Versamate Series 30A 3 Pole 3 Wire Receptacle - E Type Box - 1/2"

Versamate Series 30A 3 Pole 3 Wire Receptacle - E Type Box - 1/2"

Brand:

Killark

Catalog ID:

VR331E1

VERSA RECPT STYLE I 30A 3W3P E-TYPE 1/2"

  • Patented “Breech-Lock” cap serves as both flip lid and screw cover.
  • Patented notch in cap arm holds cap open for easy plug insertion or maintenance.
  • Type 4X rating when inserted into VersaMate receptacle and locking ring is tightened.Patented pin design uses slotted spring clip which avoids excessive wear while providing continuous electrical pin to sleeve contact.
  • “Increased Safety” type box terminals with gripper ribs securely clamp around conductors.
  • Boxes come with a green grounding screw.

Product details

General

Back Box Type

DEAD END

Catalog Number

VR331E1

EU RoHS Indicator

Contact Manufacturer

Finish Type

Baked Powder Epoxy/Polyester Finish

Material

Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel

Number Of Poles

3

Series

VersaMate

Style

Style I

Type

Pin & Sleeve

UPC

783936842097

Dimensions

Hub Size

1/2"

Electrical Ratings

Amperage Rating

30 A

Frequency Rating

50-400 Hz

Voltage Rating

  • 647 VAC
  • 250 VDC

Conductor Related

Number Of Wires

3

Certifications And Compliance

Buy American Compliant

Contact Manufacturer