text.skipToContent text.skipToNavigation

HBLPG010D00016MM

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLPG010D00016MM

SPLIT CORE PANEL MONITOR, 120A, 240V, 3PH DELTA, 16MM

Product Details

General

Series HBL Data Monitoring
Style Standard Device
Type Circuit Monitor
UPC 783585569444

Electrical Ratings

Current / Amperage Rating 120 A
Voltage Rating Description 240 VAC

Logistics

Carton Quantity 5