text.skipToContent text.skipToNavigation

HBLE306H000

by multiple brands 

Catalog ID: HBLE306H000

ENVIRONMENTAL MONITOR, 240V, 6 TEMPS, HUMIDITY

Product Details

General

Color Black
Series HBL Data Monitoring
Style Standard Device
Type Environmental Monitor
UPC 783585569475

Electrical Ratings

Voltage Rating Description 100 to 240 VAC

Logistics

Carton Quantity 5