text.skipToContent text.skipToNavigation

HBLGW0400SEUS1

by multiple brands 

Catalog ID: HBLGW0400SEUS1

GATEWAY, 150 NODE, SNMP, US1

Product Details

General

Color Black
Series HBL Data Monitoring
Style Standard Device
Type Ethernet Gateway
UPC 783585569178

Electrical Ratings

Voltage Rating Description 100 to 240 VAC

Logistics

Carton Quantity 10