text.skipToContent text.skipToNavigation

HBLGW040MTEUS2

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLGW040MTEUS2

GATEWAY, 150 NODE, MT CONNECT, US2

Product Details

General

Color Black
Series HBL Data Monitoring
Style Standard Device
Type Ethernet Gateway
UPC 783585569314

Electrical Ratings

Voltage Rating Description 100 to 240 VAC

Logistics

Carton Quantity 10