text.skipToContent text.skipToNavigation

HBL460C7WDMUS1

by multiple brands 

Catalog ID: HBL460C7WDMUS1

Data Monitoring, Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Connector Body, 60A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, Terminal Screws, Red, Watertight

Product Details

General

Color Red
Number Of Poles 3
Series HBL Heavy duty
Style Standard Device
Type Watertight Connector Body
UPC 783585569062

Electrical Ratings

Current / Amperage Rating 60 A
Voltage Rating Description 3 Phase 480 VAC

Conductor Related

Number Of Wires 4

Logistics

Carton Quantity 10

Resources/Downloads

Videos

InSight Data Monitoring

Installation/Instruction Manual (IOM)