text.skipToContent text.skipToNavigation

HBLRG302121

by multiple brands 

Catalog ID: HBLRG302121

SMART POWER CABLE, L21, 30A, NEMA DEV

Product Details

General

Number Of Poles 4
Series HBL Data Monitoring
Style Standard Device
Type Power Cable
UPC 783585569352

Electrical Ratings

Current / Amperage Rating 30 A
Voltage Rating Description 3 phase 120/208 VAC

Conductor Related

Number Of Wires 5

Logistics

Carton Quantity 5