text.skipToContent text.skipToNavigation

HBLRG32532W

by multiple brands 

Catalog ID: HBLRG32532W

SMART POWER CABLE, PS, IEC, 32A, 240/415

Product Details

General

Number Of Poles 4
Series HBL Data Monitoring
Style Standard Device
Type Power Cable
UPC 783585569369

Electrical Ratings

Current / Amperage Rating 32 A
Voltage Rating Description 3 phase 240/415 VAC

Conductor Related

Number Of Wires 5

Logistics

Carton Quantity 5

Resources/Downloads