HUBBELL
WBP_ATP1600W_PRODIMAGE
WBP_ATP1600W_PRODIMAGE

Switches and Lighting Controls, Occupancy Sensors, Adaptive Technology Passive Infrared Wall Mount Sensor, 1600 Square Feet Coverage, WithRelay

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

ATP1600WRP

Switches and Lighting Controls, Occupancy Sensors, Adaptive Technology Passive Infrared Wall Mount Sensor, 1600 Square Feet Coverage, WithRelay

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

  • Passive infrared, low voltage sensor with photocell and isolated relay
  • Coverage 1600 sq. ft.
  • Adaptive technology - "Install and forget" operation
  • 110° coverage provides complete room sensing when corner mounted
  • Swivel mounting bracket included for wall or ceiling mounting

With Photocell and Relay

Product details

General

Catalog Number

ATP1600WRP

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Humidity

0% to 95% non-condensing relative humidity

Indicator(s) Type

PIR= Red LED

Item Type

Ceiling and Wall Mount Sensors

Load Capacity

Load Is A Function Of The Control Unit

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Screw Mounting

Mounting Type

Wall Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Performance

  • Controls - Ambient Light - 1 to 1000 foot candles
  • Controls - Sensitivity - Adaptive 0 to 100%
  • Controls - Time Delay - Test (8 seconds), adaptive 8 to 40 minutes
  • Electrical - Isolated Relay - Normally open and normally closed, terminals available
  • Electrical - Power Requirements - 24V DC nominal, 33mA from Hubbell CU series control unit
  • Environmental - Operating Temperature - 32°F to 104°F (0°C to 40°C) with rate of change not exceeding 20°F (11°C) per hour
  • Environmental - Storage Temperature - -20°F to 150°F (-29°C to 65°C), 0% to 95% non-condensing relative humidity
  • Sensing Indicators - Passive Infrared - Red LED

Photocell

Yes

Series

Passive Infrared

Specifications

  • Dimensions - 6"H x 2"W x 1.5"D
  • Housing - Flame retardant UL 94 V-0 ABS
  • Lens - Polyethylene
  • Mounting Height - 8 to 12 feet

Storage Temperature Range

-20°F to 150°F (-29°C to 65°C)

Style

Wall Mount

Type

Sensors

UPC

783585349237

Dimensions

Diameter

1.5 in

Height

6 in

Width

2 in

Electrical Ratings

Sensitivity

Adaptive 0 to 100%

Supply Voltage

Low Voltage V

Voltage Rating Description

Low Voltage

Certifications And Compliance

Industry Standard(s)

  • ASHRAE 90.1 Compliant
  • cULus Listed To UL244A

Logistics

Carton Quantity

10