HUBBELL
WBP_AHP1500CRP_PRODIMAGE
WBP_AHP1500CRP_PRODIMAGE
Discontinued

Switches and Lighting Control, HarshEnvironment, Occupancy Sensors, Passive Infrared, Ceiling Mount, 1500Square Feet, Photocell and Relay

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AHP1500CRP

Switches and Lighting Control, HarshEnvironment, Occupancy Sensors, Passive Infrared, Ceiling Mount, 1500Square Feet, Photocell and Relay

MAXX™ Harsh Environment Sensing Devices are designed to withstand these harsh environments manufactured with cold and heat resistant components. These sensors tolerate extremes of weather and applications. MAXX™ products provide users with methods to reduce energy usage in harsh environments where other commercial grade products can’t.

Product details

General

Catalog Number

AHP1500CRP

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

Ceiling Mount

Type

Sensors

UPC

783585413037

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC