WBP_WS2000LA_PRODIMAGE
WBP_WS2000LA_PRODIMAGE
play
Tradeselect Devices
WBP_WS1000LA_side-R_PRODIMAGE
+2
WBP_WS1000LA_side-L_PRODIMAGE

Occupancy Sensors, Wall Switch, PassiveInfrared, Single Circuit, 500 Watts at 120V AC, Light Almond

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WS1000LA

Occupancy Sensors, Wall Switch, PassiveInfrared, Single Circuit, 500 Watts at 120V AC, Light Almond

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

No Neutral

Product details

General

Color
Light Almond
EU RoHS Indicator
Contact Manufacturer
Series
Passive Infrared
Type
Manual/Auto
UPC
783585554532

Electrical Ratings

Voltage Rating
120 VAC
Voltage Rating Description
120V AC

Logistics

Carton Quantity
10