WBP_WS2000NLA_PRODIMAGE
WBP_WS2000NLA_PRODIMAGE
play
Tradeselect Devices
WBP_WS1000LA_side-L_PRODIMAGE
+2
WBP_WS1000LA_side-R_PRODIMAGE

Occupancy Sensors, Wall Switch, PassiveInfrared, 120V 600W, With Night Light, Light Almond

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WS1000NLA

Occupancy Sensors, Wall Switch, PassiveInfrared, 120V 600W, With Night Light, Light Almond

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

With Nightlight

Product details

General

Color
Light Almond
EU RoHS Indicator
Contact Manufacturer
Series
Passive Infrared
Type
Manual/Auto
UPC
783585564890

Electrical Ratings

Voltage Rating
120 VAC
Voltage Rating Description
120V AC

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10

Resources and downloads