WBP_CS8369A_PRODIMAGE
WBP_CS8369A_PRODIMAGE

Locking Devices, Locking Devices, Industrial, Receptacle, 50A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Non- NEMA, Screw Terminal, Black

Brand:

Bryant

Catalog ID:

CS8369A

Locking Devices, Industrial, Receptacle, 50A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Non- NEMA, Screw Terminal, Black

  • Thermoset construction offers high heat resistance
  • Armored housing provides superior impact resistance
  • One piece contacts provide low operating temperatures

Standard Product

Product details

General

Application
Extra Heavy Duty Industrial Specification Grade
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
50A Single Armored Heavy Duty Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Bryant
Style
Extra Heavy Duty
Type
Receptacle
UPC
781786253179

Dimensions

Dimensions
3.28 in x 2.12 in x 2.44 in
Display Size
Standard Sized Product
Height
2.44 in
Length
3.28 in
Width
2.12 in

Electrical Ratings

Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current Rating
50 A
Phase
Three Phase
Voltage Rating
3 Phase 250 VAC
Voltage Rating Description
3 Phase 250V AC

Conductor Related

Number Of Wires
4-Wire
Wire Size
#14 AWG to #10 AWG

Logistics

Carton Quantity
10

Resources and downloads