HUBBELL
WBP_CS6375LC_PRODIMAGE
WBP_CS6375LC_PRODIMAGE

Locking Devices, Twist-Lock®, Economy, Flanged Inlet, 50A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Non- NEMA, Screw Terminal, Black

Brand:

Bryant

Catalog ID:

CS8375LC

Locking Devices, Economy, Flanged Inlet with Cover, 50A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Non- NEMA, Screw Terminal, Black

Economy Version

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

CS8375LC

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

50A Male Flanged Inlet

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Style

Heavy Duty

Type

Flanged Inlet

UPC

783585320779

Dimensions

Display Size

Standard Sized Product

Length

2.7 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current Rating

50 A

Phase

Three Phase

Voltage Rating

3 Phase 250 VAC

Voltage Rating Description

3 Phase 250V AC

Conductor Related

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

30

Resources and downloads