WBP_HBL20424B_PRODIMAGE
WBP_HBL20424B_PRODIMAGE

Locking Devices, Hubbellock, Industrial, Short Weatherproof Boot for 30A Devices, Non-NEMA, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL20424B

Industrial Mini boot for 4 wire 30A Hubbellock® connector body, Non-NEMA, Not UL Listed or CSA Certified

The Hubbellock devices feature an exclusive design unlike any other in the industry. The unique design is built to provide the safest heavy duty device even in some of the harshest environments. These Hubbellock plugs and connector bodies are built with a super tough nylon housing for high impact resistance and a one of kind interior design for superior safety that Hubbell is known for. The male contacts are molded into the nose for damage resistance and completely eliminate the chance of deformity. Additionally, the plug as well as the connector retains power mechanical cord grips that not only secure the cable but also clamp down on the conductors in order to provide unrivaled strain relief. Inside the connector is Hubbell's unique safety design. With unparalleled box terminations the connector interior holds a spring-loaded safety shutter to provide the ultimate arc protection. Furthermore the exceptional heat and impact resistance is maintained by the thermoplastic interior contributing toa longer lasting device. In all, the one of a kind function of the Hubbellock devices provide a safe and dependable performance in the most demanding applications.

Standard Product

Product details

General

Application
Color
Construction
Molded
EU RoHS Indicator
Yes
Item Type
“Mini” boot for 30A Hubbellock® Connector
Material
Elastomer / Elastomeric
Material - Mounting Hardware
Mounts on Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)
Type
  • Weatherproof Boot
  • Weatherproof Boot
UPC
783585808970

Dimensions

Display Size
Standard Sized Product
Weight
0.3 lb

Conductor Related

Cable Entry
End of Boot

Logistics

Carton Quantity
20