WBP_HBL26420_PRODIMAGE
WBP_HBL26420_PRODIMAGE

Locking Devices, Hubbellock, Industrial, Receptacle, 60A 600V AC, 3-Pole 4-Wire Grounding, Non NEMA, Screw Terminal, Cast Aluminum, Long Housing

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL26420

Hubbellock® Industrial Receptacle, 60A 600V AC, 3-Pole 4-Wire Grounding phenolic interior with longuminum housing and lift cover, Non NEMA, Screw Terminal, Metallic

The Hubbellock devices feature an exclusive design unlike any other in the industry. The unique design is built to provide the safest heavy duty device even in some of the harshest environments. These Hubbellock plugs and connector bodies are built with a super tough nylon housing for high impact resistance and a one of kind interior design for superior safety that Hubbell is known for. The male contacts are molded into the nose for damage resistance and completely eliminate the chance of deformity. Additionally, the plug as well as the connector retains power mechanical cord grips that not only secure the cable but also clamp down on the conductors in order to provide unrivaled strain relief. Inside the connector is Hubbell's unique safety design. With unparalleled box terminations the connector interior holds a spring-loaded safety shutter to provide the ultimate arc protection. Furthermore the exceptional heat and impact resistance is maintained by the thermoplastic interior contributing toa longer lasting device. In all, the one of a kind function of the Hubbellock devices provide a safe and dependable performance in the most demanding applications.

  • Spring loaded safety shutter contains arcing when mating or un-mating devices under load
  • Spring loaded safety shutter automatically ejects the plug eliminating contact teasing
  • Box terminals in conjunction with stainless steel screws provide maximum termination strength and dependability
  • Metallic weather protective spring loaded cover provides protection from moisture and dust

Auto Ejects Improperly Made Connection

Product details

General

Application
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
60A Hubbellock® Grounding Receptacle
Material
Aluminum, Cast
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 2,000V minimum
  • Environmental - Flammability - UL 94 V0
  • Environmental - Moisture Resistance - IP44 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #8 AWG - #4 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
  • Receptacle
  • Receptacle
UPC
783585017495

Dimensions

Dimensions
3.5 in x 4.32 in x 4.96 in
Display Size
Standard Sized Product
Height
4.96 in
Length
3.5 in
Weight
2.55 lb
Width
4.32 in

Electrical Ratings

Amperage Rating
60 A
Connectivity
Screw Terminals
Current / Amperage Rating
60 A
Current Rating
60 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Multi Phase
Voltage Rating
600 V
Voltage Rating Description
600 V

Conductor Related

Number Of Wires
4-Wire
Wire Size
#8 AWG to #4 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA Standard
  • Listed to UL Standard

Logistics

Carton Quantity
5
Pallet Quantity
560