HUBBELL
WBP_HBL26522_PRODIMAGE
WBP_HBL26522_PRODIMAGE

Locking Devices, Hubbellock, Industrial, Flanged Inlet, 60A 600V AC, 4-Pole 5-Wire Grounding, Non NEMA, Screw Terminal, Blue

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL26522

Locking Devices, Hubbellock®, Industrial, Flanged Inlet, 60A 600V AC , 4-Pole 5-Wire Grounding, Black phenolic interior with steel housing and flange, Non NEMA, Screw Terminal, Blue

The Hubbellock devices feature an exclusive design unlike any other in the industry. The unique design is built to provide the safest heavy duty device even in some of the harshest environments. These Hubbellock plugs and connector bodies are built with a super tough nylon housing for high impact resistance and a one of kind interior design for superior safety that Hubbell is known for. The male contacts are molded into the nose for damage resistance and completely eliminate the chance of deformity. Additionally, the plug as well as the connector retains power mechanical cord grips that not only secure the cable but also clamp down on the conductors in order to provide unrivaled strain relief. Inside the connector is Hubbell's unique safety design. With unparalleled box terminations the connector interior holds a spring-loaded safety shutter to provide the ultimate arc protection. Furthermore the exceptional heat and impact resistance is maintained by the thermoplastic interior contributing toa longer lasting device. In all, the one of a kind function of the Hubbellock devices provide a safe and dependable performance in the most demanding applications.

  • Molded-in male contacts are resistant to damage and provide a consistently positive connection
  • Color coded metallic housing enhances safety and abuse resistance
  • Box terminals in conjunction with stainless steel terminal screws provide maximum termination strength and dependability

Standard Product

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL26522

Color

Blue

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

60A Grounding Hubbellock® Flanged Inlet

Material

Steel, Zinc Plated

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 2,000V minimum
  • Environmental - Flammability - UL 94 V0
  • Environmental - Moisture Resistance - IP30 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accomodation - #8 AWG - #4 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Contacts - Brass
  • Flanged Housing - Zinc plated steel
  • Inlet Interior - Phenolic
  • Terminal - Copper
  • Terminal Screws - Stainless Steel

Type

Flanged Inlet

UPC

783585017624

Dimensions

Dimensions

3.95 in x 4.12 in x 4.12 in

Display Size

Standard Sized Product

Height

4.12 in

Length

3.95 in

Weight

1.75 lb

Width

4.12 in

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

600 VAC

Voltage Rating Description

600 VAC

Conductor Related

Number Of Wires

5-Wire

Wire Size

#8 AWG to #4 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA Standard
  • Listed to UL Standard

Logistics

Carton Quantity

5