HUBBELL
WBP_70520NP_PRODIMAGE
WBP_70520NP_PRODIMAGE
WBP_70520NP_side-R_PRODIMAGE
WBP_70520NP_TerminalCover_PRODIMAGE
+4
WBP_70520NP_DustSeal_PRODIMAGE

Locking Devices, Industrial, Male Plug, 20A 125V, 2-Pole3-Wire Grounding, L5-20P, Screw Terminal, Black and White

Brand:

Bryant

Catalog ID:

70520NP

Locking Devices, Industrial, Male Nylon Plug, 20A 125V, 2-Pole 3-Wire Grounding, L5-20P, Screw Terminal, Black and White

Standard Product

Product details

General

Application

  • Extra Heavy Duty Industrial

Catalog Number

70520NP

Color

Black, White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

20A Triple Gripper Nylon Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Type

Plugs

UPC

781786688629

Dimensions

Dimensions

2.13 in x 2.13 in x 2.86 in

Display Size

Standard Sized

Height

2.86 in

Length

2.13 in

Width

2.13 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

3-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L5-20P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

2250