text.skipToContent text.skipToNavigation

70620NPCR

by Bryant 

Catalog ID: 70620NPCR

Locking Devices, Marine Grade, Male Plug, 20A 250V, 2-Pole 3-Wire Grounding, L6-20P, Screw Terminal, Yellow/White, Corrosion Resistant

  • Hand grip features wide-rib, non-slip design
  • Configuration-specific plug face surrounds blades to prevent infiltration of contaminants
  • Captive, combination Slot/Phillips assembly screws
  • Double wall construction for extra durability
  • Neutral blade is nickel-plated for easy identification
  • Internal “self-centering” Triple Gripper® cord grip with “radius teeth” design provides secure cord retention

Corrosion Resistant

Product Details

General

Application Extra Heavy Duty Industrial
Color Corrosion Resistant
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type 20A Triple Gripper Nylon Plug
Material Composite
Material - Mounting Hardware Cord Mounted
Number Of Poles 2-Pole
OEM Brand Name Hubbell Bryant
Style Internal Cord Clamp
Type Plugs
UPC 781786706200

Dimensions

Display Size Standard Sized
Height 2.86 in
Length 2.13 in
Width 2.13 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Screw Terminals
Current Rating 20 A
Phase Single Phase
Voltage Rating 250 V
Voltage Rating Description 250 V
Wattage 5000

Conductor Related

Cord Type All Listed Portables
Number Of Wires 3-Wire
Wire Size #18 AWG to #8 AWG

Certifications and Compliance

Nema Rating L6-20P

Logistics

Carton Quantity 10

Resources/Downloads