HUBBELL
WBP_70720NP_PRODIMAGE
WBP_70720NP_PRODIMAGE
WBP_70720NP_alt_PRODIMAGE
WBP_70720NP_side-L_PRODIMAGE
+2
WBP_70720NP_front_PRODIMAGE

Locking Devices, Industrial, Male Plug, 20A 277V AC, 2-Pole 3-Wire Grounding, L7-20P, Screw Terminal, Black and White

Brand:

Bryant

Catalog ID:

70720NP

Locking Devices, Industrial, Male Nylon Plug, 20A 277V AC, 2-Pole 3-Wire Grounding, L7-20P, Screw Terminal, Black and White

  • Hand grip features wide-rib, non-slip design
  • Configuration-specific plug face surrounds blades to prevent infiltration of contaminants
  • Captive, combination Slot/Phillips assembly screws
  • Double wall construction for extra durability
  • Neutral blade is nickel-plated for easy identification
  • Internal “self-centering” Triple Gripper® cord grip with “radius teeth” design provides secure cord retention

Standard Product

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

70720NP

Color

Black, White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

20A Triple Gripper Nylon Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Type

Plugs

UPC

781786690127

Dimensions

Dimensions

2.13 in x 2.13 in x 2.86 in

Display Size

Standard Sized

Height

2.86 in

Length

2.13 in

Width

2.13 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Rating

20 A

Phase

Single Phase

Voltage Rating

277 VAC

Voltage Rating Description

277 VAC

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

3-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L7-20P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

2340

Resources and downloads