HUBBELL
WBP_71020ER_PRODIMAGE
WBP_71020ER_PRODIMAGE

Locking Devices, Industrial, Flanged Receptacle, 30A 3-Phase Delta 250V AC, 3-Pole 3-Wire Non Grounding, L11-30R, Screw Terminal, White

Brand:

Bryant

Catalog ID:

71130ER

Locking Devices, Industrial, Flanged Receptacle, 30A 3-Phase Delta 250V AC, 3-Pole 3-Wire Non Grounding, L11-30R, Screw Terminal, White

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws
  • Mounting screws included

Standard Product

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

71130ER

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

30A Flanged Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Style

Equipment Base

Type

Flanged Receptacle

UPC

781786693708

Dimensions

Dimensions

2.88 in x 2.88 in x 2.02 in

Display Size

Standard Sized Product

Height

2.02 in

Length

2.88 in

Width

2.88 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Terminal Screws

Current Rating

30 A

Phase

Three Phase

Voltage Rating

3 Phase 250 VAC

Voltage Rating Description

3 Phase 250V AC

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L11-30R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads