HUBBELL
WBP_71020NP_PRODIMAGE
WBP_71020NP_PRODIMAGE

Locking Devices, Industrial, Male Plug, 30A 3- Phase Delta 250V AC, 3-Pole 3-Wire Non-Grounding, L11-30P, Screw Terminal, Black and White

Brand:

Bryant

Catalog ID:

71130NP

Locking Devices, Industrial, Male Plug, 30A 3- Phase Delta 250V AC, 3-Pole 3-Wire Non-Grounding, L11-30P, Screw Terminal, Black and White.

Standard Product

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

71130NP

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

30A Triple Gripper Nylon Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

Style

Internal Cord Clamp

Type

Plugs

UPC

781786693821

Dimensions

Dimensions

2.13 in x 2.13 in x 2.86 in

Display Size

Standard Sized

Height

2.86 in

Length

2.13 in

Width

2.13 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current Rating

30 A

Phase

Three Phase

Voltage Rating

3 Phase 250 VAC

Voltage Rating Description

3 Phase 250 VAC

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

3-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L11-30P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads