HUBBELL
WBP_71830ER_PRODIMAGE
WBP_71830ER_PRODIMAGE

Locking Devices, Industrial, Flanged Receptacle, 30A 3-Phase Wye 347/600V AC, 4-Pole 5-Wire Grounding, L20-30R, Screw Terminal, White

Brand:

Bryant

Catalog ID:

72030ER

Locking Devices, Industrial, Flanged Receptacle, 30A 3-Phase Wye 347/600V AC, 4-Pole 5-Wire Grounding, L20-30R, Screw Terminal, White.

Standard Product

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

72030ER

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

30A Flanged Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

Style

Equipment Base

Type

Flanged Receptacle

UPC

781786700505

Dimensions

Dimensions

2.88 in x 2.88 in x 2.02 in

Display Size

Standard Sized Product

Height

2.02 in

Length

2.88 in

Width

2.88 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Terminal Screws

Current Rating

30 A

Phase

Three Phase

Voltage Rating

3 Phase Y 347/600 VAC

Voltage Rating Description

3 Phase Y 347/600V AC

Conductor Related

Number Of Wires

4-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L20-20R

Logistics

Carton Quantity

10

Resources and downloads