HUBBELL
WBP_72120MB_PRODIMAGE
WBP_72120MB_PRODIMAGE

Locking Devices, Industrial, Flanged Inlet, 20A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, L21-20P, Screw Terminal, White

Brand:

Bryant

Catalog ID:

72120MB

Locking Devices, Industrial, Flanged Inlet, 20A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, L21-20P, Screw Terminal, White

Standard Product

Product details

General

Application

  • Extra Heavy Duty Industrial

Catalog Number

72120MB

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

20A Flanged Inlet

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Bryant

Style

Equipment Base

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786701267

Dimensions

Dimensions

3.06 in x 3.06 in x 2.03 in

Display Size

Standard Sized Product

Height

2.03 in

Length

3.06 in

Width

3.06 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Rating

20 A

Dielectric Strength

Withstands 3000V Minimum

Voltage Rating

3 Phase Y 120/208 VAC

Voltage Rating Description

3 Phase Y 120/208V AC

Conductor Related

Number Of Wires

5-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L21-20P

Logistics

Carton Quantity

10

Resources and downloads