Brand:
Bryant
Catalog ID:
72320NC
Standard Product
Application
Catalog Number
Color
Environmental Conditions
EU RoHS Indicator
Insulation
Item Type
Material
Material - Mounting Hardware
Number Of Poles
OEM Brand Name
Style
Temperature Rating
Type
UPC
Dimensions
Display Size
Height
Length
Width
Amperage Rating
Connectivity
Current Rating
Voltage Rating
Voltage Rating Description
Conductor Range
Number of Conductors
Number Of Wires
Wire Size
Nema Rating
Carton Quantity