HUBBELL
WBP_7410_PRODIMAGE
WBP_7410_PRODIMAGE

Locking Devices, Industrial, Flush Receptacle, 20A 3-Phase Wye 120/208V AC, 4-Pole 4-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black

Brand:

Bryant

Catalog ID:

7410

Locking Devices, Industrial, Flush Receptacle, 20A 3-Phase Wye 120/208V AC, 4-Pole 4-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black

Standard Product

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

7410

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

20A Single Receptacle-For Replacement Use

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Bryant

Style

Single Receptacle

Type

Receptacle

UPC

781786628311

Dimensions

Dimensions

3.28 in x 1.71 in x 1.14 in

Display Size

Standard Sized Product

Height

1.14 in

Length

3.28 in

Width

1.71 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Terminal Screws

Current Rating

20 A

Phase

Three Phase

Voltage Rating

3 Phase Y 120/208 VAC

Voltage Rating Description

3 Phase Y 120/208V AC

Conductor Related

Number Of Wires

4-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10

Resources and downloads