HUBBELL
WBP_7565NC_PRODIMAGE
WBP_7565NC_PRODIMAGE

PREWR7-52 | Replacement Part

Brand:

Bryant

Catalog ID:

7565NC

IPC Replacement Part, EW Edgewound Resistor, 0.52 Ohms, 55 A, MFG Part Number-EWR7-52

IPC MFG Part Number-EWR7-52

Product details

General

Application

Heavy Duty Industrial

Catalog Number

7565NC

Color

Yellow, White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

10A Triple Gripper Nylon Connector Non-NEMA

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786010505

Dimensions

Dimensions

1.53 in x 1.53 in x 2.95 in

Display Size

Standard Sized Product

Height

2.95 in

Length

1.53 in

Width

1.53 in

Electrical Ratings

Amperage Rating

10 A

Connectivity

Screw Terminals

Current Rating

10 A

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Conductor Range

#14 AWG to #12 AWG

Number of Conductors

3-Wire Non-Grounding

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10

Pallet Quantity

5400

Resources and downloads