Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
HBL2531
Standard Product
Application
Catalog Number
Color
Cord Range
Environmental Conditions
EU RoHS Indicator
Item Type
Material
Material - Mounting Hardware
Number Of Poles
OEM Brand Name
Operating Temperature
Performance
Specifications
Type
UPC
Dimensions
Display Size
Height
Length
Weight
Width
Amperage Rating
Connectivity
Current / Amperage Rating
Current Rating
Dielectric Strength
Phase
Voltage Rating
Voltage Rating Description
Cable Range
Cord Type
Number Of Wires
Wire Size
Industry Standard(s)
Nema Rating
Carton Quantity
Pallet Quantity