WBP_HBL2605_PRODIMAGE
WBP_HBL2605_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices
WBP_HBL2605_front_PRODIMAGE

Locking Devices, Twist-Lock®, Insulgrip® Inlet, 30A, 2 Pole, 3 Wire, 240VAC, Line to Neutral, NEMA L25-30P, Back Wired, White Nylon

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2605

Locking Devices, Twist-Lock®, Insulgrip® Inlet, 30A, 2 Pole, 3 Wire, 240VAC, Line to Neutral, NEMA L25-30P, Back Wired, White Nylon.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Item Type
30A Insulgrip® Inlet
Listings
  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42
Number Of Poles
2-Pole
Performance
  • Electrical-Current Interrupting - Certified at full rated current
  • Electrical - Dielectric Voltage - 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 - #8 AWG stranded
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)
UPC
783585580302

Dimensions

Height
2.09 in
Length
2.88 in

Conductor Related

Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10

Resources and downloads

Installation Manuals

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Engineering Drawing