WBP_HBL3226_PRODIMAGE
WBP_HBL3226_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices
WBP_HBL3226_alt_PRODIMAGE

Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 20A 250V, 2-Pole 2-Wire Non Grounding, L2-20R, Screw Terminal, Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL3226

Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 20A 250V, 2-Pole 2-Wire Non Grounding, NEMA L2-20R, Screw Terminal, Stainless steel casing, black phenolic.

Standard

Product details

General

Color
Environmental Conditions
EU RoHS Indicator
No
Item Type
Flanged Receptacles
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 - #10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
UPC
783585236292

Dimensions

Dimensions
2.25 in x 2.25 in x 1.83 in
Display Size
Standard Sized Product
Height
1.83 in
Length
2.25 in
Weight
0.25 lb
Width
2.25 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 VAC
Voltage Rating Description
250 VAC

Conductor Related

Number Of Wires
2-Wire
Wire Size
#16 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating
L2-20R

Logistics

Carton Quantity
10
Pallet Quantity
4500

Resources and downloads