text.skipToContent text.skipToNavigation

HBL4779C

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL4779C

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL4779C
Locking Devices, Twist-Lock®, Industrial, Female Insulgrip® Connector Body, 15A 277V AC, 2-Pole 3-Wire Grounding, NEMA L7-15R, Screw Terminal, Black and White Nylon.
  • Ribbed nylon housing provides secure, impact and chemical resistant grip
  • Superior cord grip design protects terminations from excess strain
  • Integral VARI-SIZE insert accomodates a wide range of cord diameters

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Heavy Duty Industrial
Color Black, White
Cord Range 0.230"-0.720"(5.8-18.3)
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Insulation Insulated Body
Item Type 15A Grounding Insulgrip® Connector
Material Nylon
Material - Mounting Hardware Cord Mounted
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG- #10 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Temperature Rating Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type Connector Body
UPC 783585171906

Dimensions

Dimensions 1.53 in x 1.53 in x 2.78 in
Display Size Standard
Height 2.78 in
Length 1.53 in
Weight 0.15 lb
Width 1.53 in

Electrical Ratings

Amperage Rating 15 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 15 A
Current Rating 15 A
Dielectric Strength Withstands 2,000V minimum
Voltage Rating 277 VAC
Voltage Rating Description 277 VAC

Conductor Related

Cable Range 0.230 - 0.720 in
Number Of Wires 3-Wire
Wire Size #18 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating L7-15R

Logistics

Carton Quantity 10

Resources and Downloads

Videos

Insulgrip Twist-Lock and Straight Blade Devices