HUBBELL
WBP_HBLMFPD_PRODIMAGE
WBP_HBLMFPD_PRODIMAGE
WBP_HBLMFPD_back_PRODIMAGE
WBP_HBLMFPD_front_PRODIMAGE
+1
WBP_HBLMFPD_HBLMFPDC_closed_PRODIMAGE

Inlet-outlet combination, 1/4'' tab terminations, divided

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLMFPD

Inlet-outlet combination, 1/4'' tab terminations, divided

Product details

General

Catalog Number

HBLMFPD

EU RoHS Indicator

Contact Manufacturer

Item Type

20A Insul-Lock plus receptacle

Number Of Poles

2-Pole

UPC

783585788623

Dimensions

Dimensions

1.19 in x 2.4 in x 1.39 in

Height

1.39 in

Length

1.19 in

Width

2.4 in

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

250 VAC

Conductor Related

Number Of Wires

3-Wire

Logistics

Carton Quantity

50

Resources and downloads